This Application will be decommissioned as of January 7th 2025

CC3HB112B |
Schneider-Electric
CC3HB112B picture- web-product-data-sheet
CC3HB112B
CONTACTOR
Telemecanique
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11 cm
Package 1 Width 14.5 cm
Package 1 Length 19.5 cm
Package 1 Weight 2.046 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins