This Application will be decommissioned as of January 7th 2025
CC3HB80 |
Back
CC3HB80
SPARE CONTACT SET
Download CC3HB80 product datasheet
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Package 1 Height
9 cm
Package 1 Width
2.5 cm
Package 1 Length
4 cm
Package 1 Weight
203 g
Offer Sustainability
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
Mercury free
Yes
China RoHS Regulation
China RoHS declaration
RoHS exemption information
Yes