Schneider-Electric
 
CCT15223 picture- web-product-data-sheet
CCT15223
Acti9 - IC Astro - 1C programmable astronomic twilight switch
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 IC
Product or component type Programmable astronomic twilight switch
Device short name IC Astro
Product compatibility Mechanical compatibility with electrical distribution comb busbars
Number of channels 1
User language Spanish
Serbian
Bulgarian
Hungarian
English
Romanian
Czech
French
Croatian
Polish
Slovak
Greek
Portuguese
Slovene
Battery type Lithium
Type of setting Weekly programming
Complementary
Device application Building
Power consumption in VA 3 VA
Maximum switching current 10 A - 250 V AC pf = 0.6
16 A - 250 V AC pf = 1
[Ue] rated operational voltage 230 V AC +10 % -15 % at 50/60 Hz
Control type By calculation of sunrise/sunset times
Function available Automatic time changeover
Control by calculation of sunrise/sunset times
Coupling with time switch functions
Load type 230 V AC halogen lamp 2300 W
230 V AC incandescent lamp 2300 W
Non-corrected fluorescent tubeconventional ballast 10 x 100 W
Parallel-corrected fluorescent tubeconventional ballast 10 x 36 W
Serial-corrected fluorescent tubeconventional ballast 10 x 100 W
Parallel-corrected fluorescent tubeconventional ballast 2 x 100 W
Non-corrected fluorescent tubeconventional ballast 20 x 58 W
Serial-corrected fluorescent tubeconventional ballast 20 x 58 W
Non-corrected fluorescent tubeconventional ballast 26 x 36 W
Serial-corrected fluorescent tubeconventional ballast 26 x 36 W
Fluorescent tubeelectronic ballast 6 x 58 W
Parallel-corrected fluorescent tubeconventional ballast 6 x 58 W
Fluocompact lampelectronic ballast 7 x 11 W
Fluocompact lampelectronic ballast 7 x 15 W
Fluocompact lampelectronic ballast 7 x 20 W
Fluocompact lampelectronic ballast 9 x 7 W
Fluorescent tubeelectronic ballast 9 x 36 W
Dual mounted fluorescent tube 3 x electronic ballast 2 x 58 W
Dual mounted fluorescent tube 5 x electronic ballast 2 x 36 W
Dual mounted fluorescent tubeconventional ballast 26 x 36 W
Dual mounted fluorescent tubeconventional ballast 20 x 58 W
Dual mounted fluorescent tubeconventional ballast 10 x 100 W
Parallel-corrected mercury and sodium vapour lamps 250 VA
Accuracy +/- 1 s/day
Maximum number of switchings 84
Minimum interval duration 1 min
Backup time 6 years time and program saving
Display type Backlit LCD
Mounting support DIN rail
9 mm pitches 5
Connections - terminals 2 x 2.5 mm² screwless terminals
Height 85 mm
Width 45 mm
Depth 65 mm
Net weight 132 g
Market segment Residential
Small commercial
Compatibility code IC Astro
Environment
Ambient air temperature for operation -25…45 °C
IP degree of protection IP20 B
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 8 cm
Package 1 Length 10.5 cm
Package 1 Weight 240 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months