Schneider-Electric
 
CCT15268 picture- web-product-data-sheet
CCT15268
wall-mounted cell for IC2000 twilight switch
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Wall mounted cell
Function available Horizontally orientable
Complementary
Product compatibility IC2000
Electrical connection 2 conductor cables
Cable length 100 m
Maximum cable distance between devices 100 m
Electrical insulation class Double insulation
Net weight 0.043 kg
Market segment Residential
Small commercial
Compatibility code Wall mounted cell
Environment
Ambient air temperature for operation -40…70 °C
IK degree of protection IK05
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 11 cm
Package 1 Length 11 cm
Package 1 Weight 50 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months