Schneider-Electric
 
CCT15284 picture- web-product-data-sheet
CCT15284
Acti9 - IC2000 - twilight switch - 2…2000 lux
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 IC
Product or component type Twilight switch
Device short name IC2000
Provided equipment Switchboard cell
Load type 230 V AC halogen lamp: 2300 W
230 V AC incandescent lamp: 2300 W
Dual mounted fluorescent tube with conventional ballast: 2300 VA
Dual mounted fluorescent tube with electronic ballast: 300 VA
Fluocompact lamp with conventional ballast: 1500 VA
Non-corrected fluorescent tube with conventional ballast: 2300 VA
Parallel-corrected fluorescent tube with conventional ballast: 400 VA
Parallel-corrected mercury and sodium vapour lamps: 400 VA
Serial-corrected fluorescent tube with conventional ballast: 2300 VA
7 x 11 W fluocompact lamp with electronic ballast
7 x 15 W fluocompact lamp with electronic ballast
7 x 20 W fluocompact lamp with electronic ballast
7 x 23 W fluocompact lamp with electronic ballast
9 x 7 W fluocompact lamp with electronic ballast
Function available Cabling test function with a push-button on front face
Complementary
Device application Building
Number of channels 1
Power consumption in VA 6 VA
[Ue] rated operational voltage 230 V AC +10 % -15 % at 50/60 Hz
Maximum switching current 10 A - 250 V AC pf = 0.6
16 A - 250 V AC pf = 1
Electrical insulation class Class II
Opening distance < 3 mm
Status LED LED (green) threshold reached
LED (red) brightness less than the threshold
Time delay >= 60 s on closing
>= 60 s on breaking contact
9 mm pitches 5
Light intensity adjustment 2…2000 lux
Connections - terminals 2 x 2.5 mm² screwless terminals
Height 85 mm
Width 45 mm
Depth 65 mm
Net weight 280 g
Control type By brightness detection
Market segment Small commercial
Residential
Compatibility code IC2000
Environment
Ambient air temperature for operation -25…50 °C
IP degree of protection IP20 B
Standards EN 60669
EN 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 9 cm
Package 1 Length 11 cm
Package 1 Weight 308 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information