This Application will be decommissioned as of January 7th 2025

CCT15338 |
Schneider-Electric
 
CCT15338 picture- web-product-data-sheet
CCT15338
Acti9 - IH - mechanical time switch - 60 min - without memory
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 IH
Device short name IH
Product or component type Mechanical time switch
Number of channels 1
Function available Manual time changeover
Complementary
Device application Building
Load type 230 V AC halogen lamp 1000 W
230 V AC incandescent lamp 1100 W
230 V AC fluocompact lamp 600 VA
Parallel-corrected fluorescent tube 2 x electronic ballast 40 W 12 µF
Compact fluorescent lampelectronic ballast 25 W
LED lamp < 2 W 20 W
LED lamp 2...8 W 180 W
Cycle duration 60 min
Maximum number of switchings 48 on - 48 off
Minimum interval duration 37.5 s
Type of setting Manual time changeover
Power consumption in W 0.9 W
Maximum switching current 10 A - 250 V AC pf = 1
4 A - 250 V AC pf = 0.6
[Ue] rated operational voltage 230 V AC - 15...10 % at 50 Hz
[Uimp] rated impulse withstand voltage 4 kV
Mounting support DIN rail
9 mm pitches 6
Colour tint White (RAL 9003)
Connections - terminals Screwless terminals
Clamping connection capacity 2 x 0.5...2 .5 mm²
Width 54 mm
Height 90 mm
Depth 66 mm
Net weight 0.184 kg
Standards EN 60730-1
Environment
Ambient air temperature for operation -20…55 °C
Pollution degree 2
IP degree of protection IP20 conforming to EN 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.700 cm
Package 1 Width 7.900 cm
Package 1 Length 10.300 cm
Package 1 Weight 143.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.676 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 5c23d91a-4c63-483e-b70a-45310671b035
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months