Schneider-Electric
 
CCT15451 picture- web-product-data-sheet
CCT15451
Acti9 - IHP+ - 1C digital time switch - 24 hours + 7 days
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 IHP
Device short name IHP
Product or component type Programmable digital time switch
Device application Building
Battery type Lithium
Number of channels 1
Available equipment Memory key
User language Czeck
Hungarian
English
Romanian
Polish
Slovak
Colour tint White (RAL 9003)
Complementary
Product compatibility Mechanical compatibility with electrical distribution comb busbars
Power consumption in VA 4 VA
Maximum switching current 10 A - 250 V AC pf = 0.6
16 A - 250 V AC pf = 1
[Ue] rated operational voltage 230 V AC +/- 10 % at 50/60 Hz
Number of inputs 1 input(s) impulse and maintained
Accuracy +/- 1 s/day 20 °C
Cycle duration 24 hours + 7 days
Maximum number of switchings 84
Minimum interval duration 1 s
Function available Pulse programming
Automatic winter/summer time changeover
Display type Backlit LCD
Battery life 6 year(s)
Backup time 6 years time and program saving
Type of setting Random function
Absence for holidays function
Connections - terminals Screwless terminals
Mounting support DIN rail
9 mm pitches 5
Width 45 mm
Height 85 mm
Depth 66 mm
Function Pulse programming and random function
Absence for holidays Yes
Time changeover Automatic
Updated by None
Compatibility code IHP
Market segment Small commercial
Residential
Environment
Ambient air temperature for operation -10…50 °C
IP degree of protection IP20 B
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 5 cm
Package 1 Length 10.7 cm
Package 1 Weight 0.19 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months