Schneider-Electric
 
CCT15492 picture- web-product-data-sheet
CCT15492
Acti9 - IC100kp+ - 2C prog twilight switch w. time sw. function - 1...99000 lux
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 IC
Product or component type Programmable twilight switch with time switch function
Device short name IC100k
Device application Building
Provided equipment Digital switchboard cell
Programming kit for PC
Digital wall-mounted cell
Memory key
Load type 20 x 58 W dual mounted fluorescent tube with conventional ballast
10 x 100 W non-corrected fluorescent tube with conventional ballast
10 x 100 W serial-corrected fluorescent tube with conventional ballast
2 x 100 W parallel-corrected fluorescent tube with conventional ballast
20 x 58 W non-corrected fluorescent tube with conventional ballast
20 x 58 W serial-corrected fluorescent tube with conventional ballast
26 x 36 W non-corrected fluorescent tube with conventional ballast
26 x 36 W serial-corrected fluorescent tube with conventional ballast
26 x 36 W dual mounted fluorescent tube with conventional ballast
10 x 100 W dual mounted fluorescent tube with conventional ballast
6 x 58 W parallel-corrected fluorescent tube with conventional ballast
230 V AC halogen lamp: 2600 W
230 V AC incandescent lamp: 2600 W
26 x 36 W parallel-corrected fluorescent tube with conventional ballast
18 x 11 W fluocompact lamp with electronic ballast
16 x 15 W fluocompact lamp with electronic ballast
16 x 20 W fluocompact lamp with electronic ballast
14 x 23 W fluocompact lamp with electronic ballast
22 x 7 W fluocompact lamp with electronic ballast
Fluorescent tube with electronic ballast: 650 VA
Motor: 2300 VA
Parallel-corrected mercury and sodium vapour lamps: 800 VA
Battery type Lithium
User language Spanish
Czech
Romanian
Bulgarian
English
French
Portuguese
Greek
Slovene
Polish
Serbian
Hungarian
Croatian
Slovak
Complementary
Number of channels 2
Power consumption in VA 3 VA
[Ue] rated operational voltage 100...240 V AC +10 % -15 % at 50/60 Hz
Maximum switching current 10 A - 250 V AC pf = 0.6
16 A - 250 V AC pf = 1
Electrical insulation class Class II
Maximum number of programming range 84
Minimum interval duration between 2 cycles 1 min
Control type By brightness detection
Display type Backlit LCD
Time delay range <= 60 s (on contact breaking)
Power reserve 10 years
Type of setting Weekly programming
Light intensity adjustment 1…99000 lux
Connections - terminals 2 x 2.5 mm² screwless terminals
Cable stiffness Flexible
Rigid
Mounting support DIN rail
9 mm pitches 6
Height 90 mm
Width 54 mm
Depth 69 mm
Net weight 352 g
Compatibility code IC100kp
Environment
Ambient air temperature for operation -30…50 °C
IP degree of protection IP20C
Sensor: IP55
Standards EN 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10 cm
Package 1 Width 10 cm
Package 1 Length 11 cm
Package 1 Weight 0.35 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months