Schneider-Electric
 
CCT15833 picture- web-product-data-sheet
CCT15833
Acti9 - THP1+ 1C digital thermostat with timer
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 THP
Device short name THP1+
Product or component type Programmable thermostat
Device application Temperature control
Colour tint White (RAL 9003)
Complementary
Power consumption in VA 1 VA
[Ue] rated operational voltage 230 V AC
Maximum switching current 2 A - 250 V pf = 0.6
10 A - 250 V pf = 1
Number of zones 1
Control type Push-button
Remote contact
Operating mode Above freezing: 0…20 °C
Comfort: 10…30 °C
Reduced: 0…30 °C
Cycle duration 7 days
24 hours
Contacts type C/O
Measurement accuracy +/- 0.1 °C
Maximum number of switchings 42
Minimum interval duration 1 min
Function available External input for override
Code lock function
Holiday schedules
Automatic winter/summer time changeover
Backup time 10 years time and program saving
Display type LCD
Information displayed Day
Hour
Seconds
Minutes
Connections - terminals Screwless terminals - 0.5...2.5 mm²
Mounting support DIN rail
9 mm pitches 4
Height 90 mm
Width 36 mm
Depth 64 mm
Compatibility code THP1+ 1C
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 10.5 cm
Package 1 Length 6.5 cm
Package 1 Weight 257 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information