This Application will be decommissioned as of January 7th 2025

CCT15845 |
Schneider-Electric
 
CCT15845 picture- web-product-data-sheet
CCT15845
Acti9 - temperature probe for TH4 and TH7 - floor - indoor
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Temperature probe
Device application Building
Complementary
Cable length 1.5 m
Measurement temperature range -50…125 °C
Mounting support Floor
Mounting location Indoor
Length 20 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 8.3 cm
Package 1 Length 9.3 cm
Package 1 Weight 68.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 36
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.903 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months