Schneider-Electric
 
CCT15848 picture- web-product-data-sheet
CCT15848
Acti9 - temperature probe for TH4 and TH7 - tube
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Temperature probe
Device application Building
Complementary
Cable length 1.5 m
Measurement temperature range -50…125 °C
Mounting support Tube
Mounting location Indoor
Outdoor
Mounting diameter 21…90 mm
Length 20 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 9.2 cm
Package 1 Length 9.3 cm
Package 1 Weight 37.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 36
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.787 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months