Schneider-Electric
 
CCT15857 picture- web-product-data-sheet
CCT15857
Acti9 - IHP+ DCF 1C digital time switch with weekly program
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 IHP
Device short name IHP
Product or component type Programmable digital time switch
Device application Building
Battery type Lithium
Number of channels 1
User language German
French
Portuguese
Spanish
Italian
English
Colour tint White (RAL 9003)
Complementary
Maximum switching current 10 A - 250 V AC pf = 0.6
16 A - 250 V AC pf = 1
[Ue] rated operational voltage 230...240 V AC - 15...10 % at 50/60 Hz
Number of inputs 1 input(s) impulse and maintained
Accuracy +/- 0.25 s/day 25 °C
Cycle duration 24 hours + 7 days
Maximum number of switchings 84
Minimum interval duration 1 s
Function available Time synchronisation via DCF antenna possible
Automatic winter/summer time changeover
Display type LCD
Battery life 10 year(s)
Backup time 10 years time and program saving
Type of setting Random function
Absence for holidays function
Connections - terminals 2 x 0.5…2.5 mm² screw terminals
Mounting support DIN rail
9 mm pitches 4
Width 36 mm
Height 90 mm
Depth 66 mm
Net weight 0.244 kg
Function Random function
Absence for holidays Yes
Time changeover Automatic
Updated by DCF77
Compatibility code IHP
Environment
Ambient air temperature for operation -30…55 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 8 cm
Package 1 Length 10.6 cm
Package 1 Weight 271 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information