Schneider-Electric
 
CCT15858 picture- web-product-data-sheet
CCT15858
Acti9 IHP DCF (24h/7d) SMART programmable time switch
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 IHP
Device short name IHP DCF
Product or component type Programmable digital time switch
Device application Building
Number of channels 1
Available equipment Memory stick
User language English
French
German
Dutch
Italian
Spanish
Danish
Norwegian
Swedish
Finnish
Polish
Czech
Romanian
Hungarian
Slovene
Croatian
Serbian
Bulgarian
Complementary
Load type Incandescent lamp: 2600 W
Halogen lamp: 2600 W
Non-corrected fluorescent tube: 2600 VA
Serial-compensated fluorescent tube: 2600 VA
Parallel compensated fluorescent lamp: 400 VA (48 µF)
Compact fluorescent lamp: 400 W
< 2 W LED lamp: 25 W
> 2 W LED lamp: 200 W
Maximum power consumption in W 0.8 W standby
Maximum switching current 10 A - 250 V AC pf = 0.6
16 A - 250 V AC pf = 1
Minimum switching current 10 mA 230 V AC
100 mA 24 V AC/DC
[Ue] rated operational voltage 230 V AC +10 % -15 % at 50/60 Hz
Electrical insulation class Class II
Output type Dry contact
Accuracy +/- 0.25 s/day 25 °C
Contacts type C/O
Cycle duration 24 hours + 7 days
Maximum number of switchings 84
Minimum interval duration 1 s
Function available External input for override per channel
Code lock function
Holiday schedules
Automatic winter/summer time changeover
On/off switching times
Pulse programming
Cycle programming
Switch preselection
Time synchronisation via DCF antenna possible
Control button type 4 push-buttons
Display type Backlit LCD
Information displayed Operating time counter
Backup time 10 years time and program saving
Type of setting Weekly programming
Random program 2
Connections - terminals 2 x 0.5…2.5 mm² screw terminals solid or flexible
1 x 2.5 mm² screw terminals solid or flexible with sleeve
Mounting support TH35 DIN rail conforming to EN 60715
Width 45 mm
Height 92.6 mm
Depth 66.7 mm
Net weight 136 g
Marking CE
Overvoltage category Class 3
Function Pulse programming, random function, external input for override
Absence for holidays Yes
Time changeover Automatic
Updated by DCF77
Environment
Standards EN 60730-2-7:2010
Ambient air temperature for operation -25…55 °C
Ambient air temp for storage/transportation -30…70 °C
Relative humidity 90 %, non-condensing
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 8.0 cm
Package 1 Length 10.5 cm
Package 1 Weight 178.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 40
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.624 kg
Offer Sustainability
SCIP Number 7267ef83-877b-4767-8e69-8d32bf47494a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins