Schneider-Electric
 
CCT15950 picture- web-product-data-sheet
CCT15950
Acti9 - programming kit for ITA
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Programming kit
Device application Building
Kit composition 1 USB cable of 1.5 m
1 programming device
Supply USB interface of the PC
Complementary
Operating system Windows 2000 SP4
Windows XP
Windows Vista
Windows 7
Integrated connection type Memory key slot
USB type mini B
Product compatibility ITA year time switch
ITA memory key
Material POM (polyoxymethylene)
PC (polycarbonate)
Height 18.5 mm
Width 57 mm
Depth 40 mm
Environment
Ambient air temperature for operation 5…35 °C
Ambient air temperature for storage -5…45 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.8 cm
Package 1 Length 12.5 cm
Package 1 Weight 100.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 18
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.166 kg
Offer Sustainability
SCIP Number 5c23d91a-4c63-483e-b70a-45310671b035
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins