This Application will be decommissioned as of January 7th 2025

CCT15955 |
Schneider-Electric
 
CCT15955 picture- web-product-data-sheet
CCT15955
Acti9 - memory key for ITA
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Memory key
Complementary
Device application Building
Product compatibility ITA programming kit
ITA year time switch
Outer dimension 54 x 14 x 9 mm (opened)
34 x 14 x 9 mm (closed)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.7 cm
Package 1 Width 6.3 cm
Package 1 Length 8.5 cm
Package 1 Weight 6.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 635.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins