Schneider-Electric
 
CCT15970 picture- web-product-data-sheet
CCT15970
Acti9 - GPS antenna for ITA
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type GPS antenna
Complementary
Product compatibility 10 ITA year time switch
Supply 12...30 V DC external power supply
Current consumption 30 mA at 12 V
35 mA at 30 V
Device application Building
Device mounting Wall mounted
Operating distance 200 m
Type of installation Outdoor
Mounting location Outside electrical switchboard
Local signalling Reception activity: LED flashing
Time synchronisation protocol GPS
DCF77
Cable cross section 0.33…2.5 mm²
Height 38 mm
Width 75 mm
Depth 89.5 mm
Environment
IP degree of protection IP54
Ambient air temperature for operation -30…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.8 cm
Package 1 Length 12.5 cm
Package 1 Weight 135.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 18
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.885 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins