Schneider-Electric
 
CCT501400_0001 picture- web-product-data-sheet
CCT501400_0001
Docking kit, Wiser, white
Schneider Electric
Characteristics
Main
Range Wiser
Product or component type Docking kit
Concentrator compatibility Wiser hub generation 1
Device application Holder
Mobile App name Wiser by SE
Colour tint White
Complementary
Width 86 mm
Depth 54.6 mm
Height 86 mm
Environment
Ambient air temperature for operation -10…45 °C
Relative humidity 10…90 %
Environmental characteristic UV resistant
Indoor use
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 9.000 cm
Package 1 Length 9.500 cm
Package 1 Weight 111.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.902 kg
Unit Type of Package 3 P06
Number of Units in Package 3 384
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 54.432 kg
Offer Sustainability
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information