Schneider-Electric
 
CCT5410- web-product-data-sheet
CCT5410-2519
10 year mini smoke alarm
Schneider Electric
Characteristics
Main
Range ARGUS
Product brand Schneider Electric
Product or component type Smoke detector
Colour White (RAL 9003)
Quantity per set 1 piece
Complementary
Supply Internal battery
Power supply type Battery
Battery size CR123A
Battery type Lithium 3 V
Detection type Smoke
Type of measurement Optic
Local signalling Alarmsound, 10 min pause function
Acoustic level 85 dB at 3 m
Diameter 46 mm
Width 46 mm
Depth 46 mm
Height 45.8 mm
Environment
Ambient air temperature for operation 0…45 °C
Relative humidity 0…95 %
IP degree of protection IP20
Standards EN 14604
EN 60065
EN 50130-4
EN 61000-6-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 7.2 cm
Package 1 Length 17.2 cm
Package 1 Weight 104 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins