Schneider-Electric
 
CCT5490- web-product-data-sheet
CCT5490-2590
Mounting kit for 10Y mini smoke alarm
Schneider Electric
Characteristics
Main
Range ARGUS
Product brand Schneider Electric
Product or component type Mounting base
Device application Mounting
Colour White (RAL 9003)
Complementary
Type of installation Indoor
Diameter 46 mm
Height 46 mm
Width 46 mm
Depth 14 mm
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 7 cm
Package 1 Length 13 cm
Package 1 Weight 11 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information