This Application will be decommissioned as of January 7th 2025

CCT551012 |
Schneider-Electric
 
CCT551012 picture- web-product-data-sheet
CCT551012
ARGUS Presence Dual-Tech - 2ch
Schneider Electric
Characteristics
Main
Range of product ARGUS standard movement detector
Range ARGUS
Product or component type Presence detector with IR receiver
Load type Motor: : 100 W
Relay: : 5 A - 250 V
LED lighting: : 400 W
Incandescent lamps: : 2300 W - 230 V
Halogen lamp: : 1200 W - 230 V
Halogen lamp with standard electronic transformer: 1200 VA
Halogen lamp with standard ferromagnetic transformer: 1200 VA
Fluorescent tube: 1200 VA, 140 µF
Compact fluorescent lamp: : 400 W
Colour tint White
Complementary
Network frequency 50/60 Hz
Input function Switch
External trigger
Output voltage 220...250 V
Number output current 10 A
Number of channels 2
Control type Movement sensor
Function available Switching, toggling, dimming
Light intensity adjustment 10…2000 lux
Horizontal detection angle 360 °
Mounting height 2.5 m
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.2 cm
Package 1 Width 11.7 cm
Package 1 Length 17.7 cm
Package 1 Weight 462 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.336 kg
Unit Type of Package 3 P12
Number of Units in Package 3 64
Package 3 Height 50 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 53.544 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6ba39e26-4b09-4936-93d2-efbdac7ff03a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No