This Application will be decommissioned as of January 7th 2025

CCT552006 |
Schneider-Electric
 
CCT552006 picture- web-product-data-sheet
CCT552006
ARGUS Presence DALI 230V - 2 zones
Schneider Electric
Characteristics
Main
Range of product ARGUS standard movement detector
Range ARGUS
Product or component type Presence detector with IR receiver
Colour tint White
Complementary
Network frequency 50/60 Hz
Input function Switch
Output voltage 220...250 V
Communication port protocol DALI
Number of channels 2
Control type Movement sensor
Function available Switching, toggling, dimming
Master function
Light intensity adjustment 25…2000 lux
10…2000 lux
Horizontal detection angle 360 °
Detection range Radius: 4000 mm
Device mounting Surface
Flush
Mounting height 2.5 m
Environment
IP degree of protection IP42
IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.0 cm
Package 1 Width 10.5 cm
Package 1 Length 12.5 cm
Package 1 Weight 300.4 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.947 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 50.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 101.35 kg
Offer Sustainability
SCIP Number 6ba39e26-4b09-4936-93d2-efbdac7ff03a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins