Schneider-Electric
 
CCT555006 picture- web-product-data-sheet
CCT555006
ARGUS Presence DALI 230V - Slave
Schneider Electric
Characteristics
Main
Range of product ARGUS standard movement detector
Range ARGUS
Product or component type Presence detector
Colour tint White
Complementary
Network frequency 50/60 Hz
Output voltage 220...250 V
Communication port protocol DALI
Control type Movement sensor
Function available Switching, toggling, dimming
Slave function
Horizontal detection angle 360 °
Detection range Radius: 4000 mm
Device mounting Flush
Surface
Mounting height 2.5 m
Environment
IP degree of protection IP44
IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.0 cm
Package 1 Width 10.5 cm
Package 1 Length 12.5 cm
Package 1 Weight 289.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.823 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 80.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 98.712 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins