Schneider-Electric
 
CCT556011 picture- web-product-data-sheet
CCT556011
ARGUS IR Remote Controller Dual-Tech
Schneider Electric
Characteristics
Main
Range ARGUS
Device application Electronic application
Product or component type IR remote controller
Complementary
Battery voltage CR2032 battery 3 V DC
Product compatibility ARGUS PIR occupancy sensor
Height 100 mm
Width 55 mm
Depth 7.4 mm
Environment
Ambient air temperature for operation 0…45 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11 cm
Package 1 Width 5.5 cm
Package 1 Length 6.4 cm
Package 1 Weight 65.8 g
Unit Type of Package 2 S01
Number of Units in Package 2 14
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.63 kg
Unit Type of Package 3 P12
Number of Units in Package 3 1344
Package 3 Height 80 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 123.648 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins