Schneider-Electric
 
CCT556023 picture- web-product-data-sheet
CCT556023
ARGUS IR Remote Controller HF
Schneider Electric
Characteristics
Main
Range ARGUS
Device application Electronic application
Product or component type IR remote controller
Complementary
Battery voltage CR2032 battery 3 V DC
Product compatibility ARGUS PIR occupancy sensor
Height 100 mm
Width 55 mm
Depth 7.4 mm
Environment
Ambient air temperature for operation 0…45 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 6.0 cm
Package 1 Length 6.4 cm
Package 1 Weight 65.8 g
Unit Type of Package 2 S01
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.588 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins