This Application will be decommissioned as of January 7th 2025

CCT56P002 |
Schneider-Electric
 
CCT56P002 picture- web-product-data-sheet
CCT56P002
ARGUS standard indoor 360° - carton
Schneider Electric
Characteristics
Main
Range of product ARGUS standard movement detector
Range ARGUS
Product or component type Movement detector
Load type Capacitive: : 6 A, 28 µF, AC
Halogen lamp: 1000 W, AC
Compact fluorescent lamp: 4 x 23 W, AC
Low voltage halogen lamp with wire-wound transformer: 500 VA
Low voltage halogen lamp with electronic transformer: 315 VA
Fluorescent tube: 250 VA, AC
Incandescent lamp: 1000 W, AC
Colour tint White
Type of packing Carton
Complementary
[Ue] rated operational voltage 220...240 V
Network frequency 50 Hz
[Ue] rated operational voltage 220...240 V
Number output current 10 A
Type of setting Time adjustment
Light sensitivity adjustable
Time delay 3 s...10 min
Light intensity adjustment 5…2000 lux
Horizontal detection angle 0…360 °
Detection range Radius: 3.9 m
Material ABS + PC matt
Device mounting Ceiling
Mounting height 2.4 m
Environment
Condition of use Indoor use only
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.200 cm
Package 1 Width 14.200 cm
Package 1 Length 14.200 cm
Package 1 Weight 318.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.804 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months