|
|
|
CCT570003
ARGUS Standard 360° False ceiling indoor movement detector - 2ch
|
|
|
Main
Range of product
|
ARGUS standard movement detector
|
Range
|
ARGUS
|
Product or component type
|
Movement detector
|
Load type
|
LED lighting: : 100 W
Compact fluorescent lamp: : 100 W
Motor: : 100 W
Relay: : 5 A - 250 V
Incandescent lamps: : 1000 W - 230 V
Halogen lamp: : 900 W - 230 V
Halogen lamp with standard electronic transformer: 250 VA
Halogen lamp with standard ferromagnetic transformer: 500 VA
Fluorescent tube: 200 VA
Capacitive: , 21 µF
Capacitive: , 14 µF
|
Colour tint
|
White
|
Complementary
Output voltage
|
220...250 V
|
Control type
|
Movement sensor
|
Function available
|
Switching, toggling, dimming
|
Light intensity adjustment
|
5…1000 lux
|
Detection range
|
Radius: 3500 mm
|
Device mounting
|
Ceiling
Flush
|
Mounting height
|
2.5 m
|
Environment
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.5 cm
|
Package 1 Width
|
12.6 cm
|
Package 1 Length
|
13.0 cm
|
Package 1 Weight
|
265.0 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
48
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
40.0 cm
|
Package 2 Length
|
60.0 cm
|
Package 2 Weight
|
13.56 kg
|
Offer Sustainability
|
|