This Application will be decommissioned as of January 7th 2025

CCT591011 |
Schneider-Electric
 
CCT591011 picture- web-product-data-sheet
CCT591011
Window/door sensor, Wiser, white
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range compatibility Wiser hub
Range Wiser
Concentrator compatibility Wiser hub generation 1
Wiser hub generation 2
Product or component type Window/door contact
Mobile App name Wiser by SE
Wiser Home
Colour tint White
Supply Battery3 V / CR2450
Complementary
Device application Security
Battery life 5 year(s)
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
Device composition Sensor 50 mm x 33 mm x 16.3 mm
Magnet 50 mm x 9 mm x 9 mm
Alive signal 48/day
Magnet gap < 18 mm on wood and plastic surface
< 10 mm on metallic surface
Provided equipment Battery
Adhesive tape
Screws
User manual
Mounting mode By screws
Adhesive
Mounting support Window frame
Door frame
Net weight 30 g
Standards IEC 60669-2-5
EN 60669-2-5
Product certifications CE
Zigbee 3.0
CB
RCM
EAC
Market segment Residential
Environment
IP degree of protection IP20
Relative humidity 10…95 %
Ambient air temperature for operation -10…50 °C
Operating altitude <= 2000 m
Environmental characteristic Indoor use
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.200 cm
Package 1 Width 7.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 72.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.295 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 271c0f12-2b47-4978-ad49-d9b9d804324e
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 11