Schneider-Electric
 
CCT592011 picture- web-product-data-sheet
CCT592011
water leakage sensor, Wiser
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Wiser
Concentrator compatibility Wiser hub generation 1
Wiser hub generation 2
Product or component type Water leakage sensor
Mobile App name Wiser by SE
Wiser Home
Colour tint White
Complementary
Material Thermoplastic
[Ue] rated operational voltage 3 V
Supply Battery: alkaline 2 x 1.5 V / LR03 AAA
Battery life 5 year(s)
Local signalling 1 orange LED blinking , function: battery needs replacing
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
Sound signalling Alarm: siren 70 dB
Depth 18.96 mm
Alive signal 144/day
Height 70.8 mm
Width 68.68 mm
Standards EN 60669-2-5
IEC 60669-2-5
Product certifications CE
Zigbee 3.0
Environment
Ambient air temperature for operation -10…50 °C
Relative humidity 10…95 %
IP degree of protection IP44
Environmental characteristic Indoor use
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.200 cm
Package 1 Width 7.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 104.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.498 kg
Offer Sustainability
SCIP Number Cbdb198d-e366-41dc-87ce-cd491542290e
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins