Schneider-Electric
 
CCT595011 picture- web-product-data-sheet
CCT595011
connected movement detector, Wiser, white
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Wiser
Product name Wiser motion sensor
Product or component type Connected movement detector
Concentrator compatibility Wiser hub generation 1
Wiser hub generation 2
Mobile App name Wiser by SE
Wiser Home
Device application Monitoring
Control
Complementary
Device presentation Complete product
Colour tint White
[Ue] rated operational voltage 3 V
Supply Battery 2 x 1.5 V / LR03 AAA
Battery life 5 year(s)
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
Width 26.6 mm
Diameter 70.8 mm
Standards IEC 60669-2-5
EN 60669-2-5
Product certifications CE
Zigbee 3.0
Market segment Residential
Environment
Relative humidity 10…95 %
Ambient air temperature for operation -10…50 °C
Operating altitude <= 2000 m
Environmental characteristic Indoor use
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 7.5 cm
Package 1 Length 8.0 cm
Package 1 Weight 138.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.775 kg
Unit Type of Package 3 P06
Number of Units in Package 3 640
Package 3 Height 75.0 cm
Package 3 Width 80.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 100.4 kg
Offer Sustainability
SCIP Number Cbdb198d-e366-41dc-87ce-cd491542290e
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 5