Schneider-Electric
 
CCT711119 picture- web-product-data-sheet
CCT711119
Smart Plug, Wiser, Schuko, 230 V AC, 2P + E, white
Schneider Electric
Characteristics
Main
Range Wiser
Range of product Wiser
Product or component type Smart plug
Concentrator compatibility Wiser hub generation 1
Mobile App name Wiser by SE
Outlet poles configuration 2P + E
Outlet standard Schuko
Colour tint White (RAL 9003)
Complementary
Function available Radio communication repeater
Mobile socket-outlet relay
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
Socket number 1
Mounting location Indoor
[Ue] rated operational voltage 230 V AC at 50 Hz
Maximum power consumption in W 3 kW
Ambient air temperature for storage 0…30 °C
Protection type Fuse protection
Control type I/O push-button for relay on/off
By mobile application
Local signalling LED (green)
Software name Wiser App: control
Wiser App: measure
Wiser App: monitor
Material Thermoplastic
Height 60 mm
Width 60 mm
Depth 65 mm
Product certifications Zigbee 3.0
Environment
Directives 2014/53/EU - radio equipment directive
Ambient air temperature for operation 0…35 °C
Operating altitude 0...2500 m
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 8.5 cm
Package 1 Length 12.5 cm
Package 1 Weight 218.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.899 kg
Unit Type of Package 3 P06
Number of Units in Package 3 192
Package 3 Height 75.0 cm
Package 3 Width 80.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 54.384 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins