Schneider-Electric
 
CCT99100 picture- web-product-data-sheet
CCT99100
Universal LED dimmer module
Schneider Electric
Characteristics
Main
Range Merten
Product name Merten inserts
Product or component type Dimmer
Device presentation Module
Complementary
Mounting support Flush
Control type With mechanical push-button
Device application Automatic load detection
Dimmer control Remote control
[Ue] rated operational voltage 230 V AC 50 Hz
Load type Halogen lamp: 5...150 W at 230 V
Incandescent lamp: 5...200 W
Low voltage halogen lamp with electronic transformer: 5...200 W
LED lamp: 4...20 VA (RL LED mode)
LED lamp: 4...100 VA (RC mode)
Low voltage halogen lamp with ferromagnetic transformer: 5...200 VA
Protection type Electronic short-circuit and automatic overload protection
Overheating protection
Wire stripping length 6 mm
Connections - terminals Screw terminals 1 x 2.5 mm² solid
Screw terminals 1 x 2.5 mm² rigid
Relative humidity 5…95 %
IP degree of protection IP20
Standards EN 60669-2-1
EN 61000-6-3
Product certifications CE
Type of packing Carton
Height 45 mm
Width 40 mm
Depth 20 mm
Embedding depth 20 mm
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.3 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 73.5 g
Unit Type of Package 2 S03
Number of Units in Package 2 105
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.206 kg
Offer Sustainability
SCIP Number 9c9567c4-c942-4447-9dce-0553f622990d
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins