Schneider-Electric
 
CCTDD20002 picture- web-product-data-sheet
CCTDD20002
STD - SAE - remote control dimmer - 400 W
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 STD
Product or component type Remote control dimmer
Device short name STD
Product compatibility Power regulators designed
Function available Automatic load type detection
Complementary
Device application Building
Load type 230 V AC halogen lamp: 40...400 W
230 V AC incandescent lamp: 40...400 W
Low voltage halogen lamp with electronic transformer: 40...400 W
Motor: 40...200 W
Low voltage halogen lamp with conventional transformer: 40...400 W
Low voltage halogen lamp with toroidal transformer: 40...300 W
Control type Local control: push-button
Remote control: push-button
Power consumption in VA 0.8 VA
Thermal losses 3 W
Input type Push-button 4 allows control up to 20 dimmers
[Ue] rated operational voltage 230 V AC +/- 10 % at 50 Hz
Input voltage 12...30 V AC/DC
Protection type Electronic over temperature protection
Electronic overload protection
Single shot thermal fuse
Electronic overvoltage protection
Mounting support DIN rail
9 mm pitches 4
Connected auxiliaries Maximum 25 auxiliary push-buttons without light indication, distance : < 50 m
Maximum 5 auxiliary push-buttons with light indication, distance : < 50 m
Connections - terminals Screw terminals, 2 cable(s) 4 mm² top
Screw terminals, 5 cable(s) 2.5 mm² bottom
Maximum cable distance between devices 50 m
Height 85 mm
Width 36 mm
Depth 62 mm
Net weight 80 g
Environment
IP degree of protection IP20
Standards EN 60669-2-1
Directives 73/23/EEC - low voltage directive
89/336/EEC - electromagnetic compatibility
Ambient air temperature for operation 0…70 °C
Ambient air temperature for storage 0…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 9.700 cm
Package 1 Length 9.700 cm
Package 1 Weight 155.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.207 kg
Offer Sustainability
SCIP Number 679a8b51-f3fb-4380-a88d-59b4cb86573e
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months