This Application will be decommissioned as of January 7th 2025

CCTDD20003 |
Schneider-Electric
 
CCTDD20003 picture- web-product-data-sheet
CCTDD20003
STD - DIN - remote control dimmer - 1000 W
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 STD
Product or component type Remote control dimmer
Device short name STD
Complementary
Device application Building
Load type 230 V AC halogen lamp: 60...1000 W
230 V AC incandescent lamp: 60...1000 W
Low voltage halogen lamp with conventional transformer: 60...1000 W
Motor: 60...600 W
Control type Local control: push-button
Remote control: push-button
Power consumption in VA 0.8 VA
Thermal losses 3 W
Input type Push-button
[Ue] rated operational voltage 230 V AC +/- 10 % at 50 Hz
Protection type Electronic over temperature protection
Electronic overvoltage protection
Single shot thermal fuse
Electronic overload protection
Mounting support DIN rail
9 mm pitches 8
Connected auxiliaries Maximum 25 auxiliary push-buttons without light indication, distance : < 50 m
Maximum 5 auxiliary push-buttons with light indication, distance : < 50 m
Connections - terminals Screw terminals, 2 cable(s) 4 mm² top
Height 85 mm
Width 72 mm
Depth 62 mm
Net weight 120 g
Environment
IP degree of protection IP20
Standards EN 60669-2-1
Directives 73/23/EEC - low voltage directive
89/336/EEC - electromagnetic compatibility
Ambient air temperature for operation 0…70 °C
Ambient air temperature for storage 0…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 9.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 183.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.228 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 679a8b51-f3fb-4380-a88d-59b4cb86573e
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months