This Application will be decommissioned as of January 7th 2025

CCTDD20011 |
Schneider-Electric
 
CCTDD20011 picture- web-product-data-sheet
CCTDD20011
SCU - DIN - remote control dimmer - 1..10 V
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 SCU
Product or component type Remote control dimmer
Device short name SCU
Complementary
Device application Building
Load type 50 x fluocompact lamp, electronic ballast: <= 1500 W
12 x dual mounted fluorescent tube, electronic ballast: 58 W
20 x dual mounted fluorescent tube, electronic ballast: 36 W
25 x fluorescent tube, electronic ballast: 58 W
40 x dual mounted fluorescent tube, electronic ballast: 18 W
40 x fluorescent tube, electronic ballast: 36 W
50 x fluorescent tube, electronic ballast: 18 W
Control type Local control: push-button
Remote control: push-button
Power consumption in VA 0.8 VA
Thermal losses 3 W
[Ue] rated operational voltage 230 V AC +/- 10 % at 50 Hz
Number output current 0.2...100 mA
Protection type Electronic overvoltage protection
Electronic over temperature protection
Single shot thermal fuse
Electronic overload protection
Mounting support DIN rail
9 mm pitches 8
Connected auxiliaries Maximum 25 auxiliary push-buttons without light indication, distance : < 50 m
Maximum 5 auxiliary push-buttons with light indication, distance : < 50 m
Connections - terminals Screw terminals, 2 cable(s) 4 mm² top
Height 85 mm
Width 72 mm
Depth 62 mm
Net weight 130 g
Environment
IP degree of protection IP20
Standards EN 60669-2-1
Directives 89/336/EEC - electromagnetic compatibility
73/23/EEC - low voltage directive
Ambient air temperature for operation 0…70 °C
Ambient air temperature for storage 0…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 9.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 186.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 24
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.71 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 679a8b51-f3fb-4380-a88d-59b4cb86573e
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months