Schneider-Electric
 
CCTDD20012 picture- web-product-data-sheet
CCTDD20012
SCU - SAE - remote control dimmer - 1…10 V
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 SCU
Product or component type Remote control dimmer
Device short name SCU
Complementary
Device application Building
Load type 50 x fluocompact lamp, electronic ballast: <= 1500 W
12 x dual mounted fluorescent tube, electronic ballast: 58 W
20 x dual mounted fluorescent tube, electronic ballast: 36 W
25 x fluorescent tube, electronic ballast: 58 W
40 x dual mounted fluorescent tube, electronic ballast: 18 W
40 x fluorescent tube, electronic ballast: 36 W
50 x fluorescent tube, electronic ballast: 18 W
Control type Local control: push-button
Remote control: push-button
Power consumption in VA 0.8 VA
Thermal losses 3 W
Input type Push-button 4 allows control up to 20 dimmers
[Ue] rated operational voltage 230 V AC +/- 10 % at 50 Hz
Input voltage 12...30 V AC/DC
Number output current 0.2...100 mA
Protection type Electronic over temperature protection
Electronic overvoltage protection
Single shot thermal fuse
Electronic overload protection
Mounting support DIN rail
9 mm pitches 8
Connected auxiliaries Maximum 25 auxiliary push-buttons without light indication, distance : < 50 m
Maximum 5 auxiliary push-buttons with light indication, distance : < 50 m
Connections - terminals Screw terminals, 2 cable(s) 4 mm² top
Screw terminals, 5 cable(s) 2.5 mm² bottom
Maximum cable distance between devices 50 m
Height 85 mm
Width 72 mm
Depth 62 mm
Product weight 130 g
Environment
IP degree of protection IP20
Standards EN 60669-2-1
Directives 89/336/EEC - electromagnetic compatibility
73/23/EEC - low voltage directive
Ambient air temperature for operation 0…70 °C
Ambient air temperature for storage 0…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 9.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 196.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 24
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.01 kg
Offer Sustainability
SCIP Number 7267ef83-877b-4767-8e69-8d32bf47494a
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months