This Application will be decommissioned as of January 7th 2025

CCTR1PB08 |
Schneider-Electric
 
CCTR1PB08 picture- web-product-data-sheet
CCTR1PB08
ARGUS standard outdoor 360° - blister
Schneider Electric
Characteristics
Main
Range of product ARGUS standard movement detector
Range ARGUS
Product or component type Movement detector
Load type Incandescent lamp: 1000 W, AC
Low voltage halogen lamp with wire-wound transformer: 500 VA
Low voltage halogen lamp with electronic transformer: 315 VA
Fluorescent tube: 250 VA, AC
Compact fluorescent lamp: 4 x 23 W, AC
Capacitive: : 6 A, 28 µF, AC
Capacitive: : 10 A, 21 µF, AC
Halogen lamp: 800 W, AC
Colour tint White
Type of packing Blister
Complementary
[Ue] rated operational voltage 220...240 V
Network frequency 50 Hz
[Ue] rated operational voltage 220...240 V
Number output current 10 A
Type of setting Light sensitivity adjustable
Time adjustment
Time delay 5 s...20 min
Light intensity adjustment 5…2000 lux
Horizontal detection angle 0…360 °
Detection range Frontal: 12 m
Material PC (polycarbonate) matt
Device mounting Surface
Mounting height 2.5 m
Environment
IP degree of protection IP55
Ambient air temperature for operation -15…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.6 cm
Package 1 Width 7.8 cm
Package 1 Length 17.3 cm
Package 1 Weight 364 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months