This Application will be decommissioned as of January 7th 2025

CEXPACKAGEV14 |
Schneider-Electric
 
CEXPACKAGEV14 picture- web-product-data-sheet
CEXPACKAGEV14
Software package, EcoStruxure Control Expert, for all sizes : S, L, XL and safety
Schneider Electric
Characteristics
Main
Range of product EcoStruxure Control Expert
Product or component type Software package
Format DVD-ROM
Software type Software
Software version V14.0
Operating system requirement Windows 10 64 bit
Windows Server 2019
User language Italian
Chinese
Spanish
English
German
French
Complementary
Net weight 0.125 kg
Product compatibility Modicon controller
Software designation Control Expert DVD
Software function Engineering
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 14 cm
Package 1 Length 16.5 cm
Package 1 Weight 108 g