Schneider-Electric
CLITPDL1C2 picture- web-product-data-sheet
CLITPDL1C2
LED downlight, 9W, colour changeable 3K/4K/6K, IP44, dimmable
Main
Range Clipsal
Product or component type Downlight
Device application Lighting
Market segment Residential
Small commercial
Complementary
Device mounting Recessed ceiling
Shape Round
Type of installation Indoor
Rated power in W 9 W
Light source LED
Total system power 240 V AC 50 Hz
Luminous flux 700 lm 3000 K
700 lm 4000 K
700 lm 6000 K
Colour rendering index Ra=80
Bulb lifespan 50000 h
Beam angle 90 °
Load type Dimmable LED
Device composition Round white plastic fixed integral dimming driver soft glow
Flex
Plug
Quantity per set 1
Trim width 110 mm
Trim height 65.5 mm
Cut-out dimensions 90 mm
Mounting depth 62.5 mm
Net weight 0.25 kg
Environment
IP degree of protection IP44
Insulation contact rating IC-4
Unified glare rating < 22
Ambient air temperature for operation -10…25 °C
Relative humidity 10…95 % non-condensing