This Application will be decommissioned as of January 7th 2025

CR1F630MZ7 |
Schneider-Electric
 
CR1F630MZ7 picture- web-product-data-sheet
CR1F630MZ7
Magnetic latching contactor,TeSys F,3P(3NO),AC-3 <=440V 630A,220V DC coil with low inrush consumption
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys F
Product or component type Magnetic latching contactor
Device short name CR1F
Device application Control
Contactor application Resistive load
Motor control
Utilisation category AC-4
AC-1
AC-3
Poles description 3P
Power pole contact composition 3 NO
[Ue] rated operational voltage 1000 V AC 25...200 Hz
[Ie] rated operational current 630 A (at <40 °C) at <= 440 V AC AC-3
1000 A (at <40 °C) at <= 440 V AC AC-1
560 A (at <40 °C) at <= 440 V AC AC-4
Motor power kW 335 kW at 400 V AC 50/60 Hz (AC-4)
Control circuit type DC low consumption
[Uc] control circuit voltage 220 V DC
Irms rated making capacity 6740 A
Rated breaking capacity 6300 A at 220...440 V
5400 A at 500 V
3200 A at 1000 V
4600 A at 660/690 V
[Icw] rated short-time withstand current 5.05 kA 40 °C - 1 s
5.05 kA 40 °C - 5 s
5.05 kA 40 °C - 10 s
4400 A 40 °C - 30 s
3400 A 40 °C - 1 min
2200 A 40 °C - 3 min
1600 A 40 °C - 10 min
Associated fuse rating 630 A aM at <= 440 V
1000 A BS88 at <= 440 V
1000 A gG at <= 440 V
Average impedance 0.12 mOhm - Ith 1000 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60158-1
1000 V conforming to IEC 60947-4
1000 V conforming to BS 775
1500 V conforming to VDE 0110 group C
Power dissipation per pole 48 W AC-3
120 W AC-1
Standards EN/IEC 60947-1
EN/IEC 60947-4-1
JIS C8201-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
Product certifications CB Scheme
UL
CSA
EAC
CE
UKCA
Connections - terminals Bars 2 cable(s) - busbar cross section: 60 x 5 mm
Power circuit: bolted connection
Tightening torque 58 N.m
Operating time 40...80 ms latching
50...100 ms unlatching
Mechanical durability 1 Mcycles
Maximum operating rate 120 cyc/h 40 °C
Complementary
Control circuit voltage limits Latching: 0.85...1.1 Uc
Unlatching: 0.85...1.1 Uc
Average consumption 620 W DC latching
45 W DC unlatching
Environment
Protective treatment TC
Ambient air temperature for operation -15…70 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 3000 m without derating
Height 304 mm
Width 309 mm
Depth 255 mm
Net weight 18.6 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 27.5 cm
Package 1 Width 34.0 cm
Package 1 Length 35.0 cm
Package 1 Weight 16.37 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 4447
Contractual warranty
Warranty 18 months