Schneider-Electric
 
D10S3 picture- web-product-data-sheet
D10S3
Operating mechanism, disconnect switch, 100A, 600VAC, NEMA Size 3
Characteristics
Main
Range D10S
Product Disconnect Switch
Current Rating 100 A
Horsepower Rating 15 hp at 120 V AC
30 hp at 200/240 V AC
60 hp at 480 V AC
75 hp at 600 V AC
Voltage Rating 600 V AC
Mounting Type Door
NEMA Size 3
Service Entrance Rated Not service entrance rated
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
EU RoHS Directive Not compliant
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months