Schneider-Electric
 
DA1TS070 picture- web-product-data-sheet
DA1TS070
Thermistor probe, TeSys LT3, surface probe, 70°C, 0 to 2.5V, bulk qty
Schneider Electric
Characteristics
Main
Range of product DA1
Product or component type Thermistor probe
Device short name DA1TS
Accessory / separate part category Protection accessory
Quantity per set Set of 10
Ambient air temperature for operation 70 °C
Complementary
[Ui] rated insulation voltage 1000 V
[Ue] rated operational voltage <= 2.5 V
Resistance 250 Ohm per probe 25 °C
Insulation Reinforced
Cable length 1 m between probe and motor terminal plate
Net weight 0.005 kg
Environment
Standards IEC 60034-11 Mark A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 11.5 cm
Package 1 Length 13.0 cm
Package 1 Weight 9.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 1.5 cm
Package 2 Width 9.5 cm
Package 2 Length 11.0 cm
Package 2 Weight 93.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 100
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 993.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: Cancer - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months