This Application will be decommissioned as of January 7th 2025

DA1TT090 |
Schneider-Electric
 
DA1TT090 picture- web-product-data-sheet
DA1TT090
Thermistor probe, TeSys LT3, integrated triple probe, 90°C, 0 to 2.5V, bulk qty
Schneider Electric
Characteristics
Main
Range of product DA1
Product or component type Thermistor probe
Device short name DA1TT
Accessory / separate part category Protection accessory
Quantity per set Set of 10
Ambient air temperature for operation 90 °C
Complementary
[Ui] rated insulation voltage 2500 V
[Ue] rated operational voltage <= 2.5 V
Resistance 250 Ohm per probe 25 °C
Insulation Reinforced
Cable length 1 m between probe and motor terminal plate
Net weight 0.01 kg
Environment
Standards IEC 60034-11 Mark A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 12.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 9.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 2.000 cm
Package 2 Width 12.000 cm
Package 2 Length 16.000 cm
Package 2 Weight 96.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 100
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.152 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: Cancer - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months