Schneider-Electric
 
DE9RA1620 picture- web-product-data-sheet
DE9RA1620
Harmony XPE, ISO M20 adaptor for metal foot switch
Schneider Electric
Characteristics
Main
Range of product Harmony XPE
Accessory / separate part category Separate parts
Accessory / separate part type Adaptor
Accessory / separate part designation ISO M20 adaptor
Product compatibility XPER
XPEM
Accessory / separate part destination Metal foot switch
Sale per indivisible quantity 5
Complementary
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.98 cm
Package 1 Width 2.6 cm
Package 1 Length 2.6 cm
Package 1 Weight 52 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 2.6 cm
Package 2 Width 6 cm
Package 2 Length 8 cm
Package 2 Weight 260 g
Unit Type of Package 3 S02
Number of Units in Package 3 40
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 2.535 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months