This Application will be decommissioned as of January 7th 2025

DF2EA10 |
Schneider-Electric
 
DF2EA10 picture- web-product-data-sheet
DF2EA10
NFC cartridge fuses, TeSys GS, cylindrical 14mm x 51mm, fuse type aM, 500VAC, 10A, without striker, set of 10 parts
Schneider Electric
Characteristics
Main
Range of product TeSys fuse-disconnector
Product or component type Cartridge fuse
Device short name DF2
[Ue] rated operational voltage 500 V AC
Fuse size 14 x 51 mm
Fuse type NFC
Quantity per set Set of 10
Complementary
[In] rated current 10 A 500 V
Fuse curve AM
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.6 cm
Package 1 Width 7.5 cm
Package 1 Length 11 cm
Package 1 Weight 18 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months