Schneider-Electric
 
DF2FA20 picture- web-product-data-sheet
DF2FA20
NFC cartridge fuses, TeSys GS, cylindrical, 22mm x 58mm, fuse type aM, 690VAC, 20A, without striker, set of 10 parts
Schneider Electric
Characteristics
Main
Range of product TeSys fuse-disconnector
Product or component type Cartridge fuse
Device short name DF2
[Ue] rated operational voltage 690 V AC
Fuse size 22 x 58 mm
Fuse type NFC
Quantity per set Set of 10
Complementary
[In] rated current 20 A 690 V
Fuse curve AM
Net weight 0.045 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 11.5 cm
Package 1 Length 12 cm
Package 1 Weight 50.9 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months