This Application will be decommissioned as of January 7th 2025

DF2FGA125 |
Schneider-Electric
 
DF2FGA125 picture- web-product-data-sheet
DF2FGA125
DIN cartridge fuses, TeSys GS, blade size DIN NH00, fuse type aM, 690VAC, 125A, without striker, set of 3 parts
Schneider Electric
Characteristics
Main
Range of product DF
Range TeSys
Product or component type Fuses
Device short name blade fuse
Device application Protection
[Ue] rated operational voltage 690 V AC
Fuse size NH00
Fuse type DIN
Complementary
[In] rated current 125 A
Fuse curve AM
Quantity per set Set of 3
Net weight 0.16 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
PVC free Yes
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months