Schneider-Electric
 
DF2FGN32 picture- web-product-data-sheet
DF2FGN32
DIN cartridge fuses, TeSys GS, blade size DIN NH000, fuse type gG, 690VAC, 32A, without striker, set of 10 parts
Schneider Electric
Characteristics
Main
Range of product DF
Range TeSys
Product or component type Fuses
Device short name blade fuse
Device application Protection
[Ue] rated operational voltage 690 V AC
Fuse size NH000
Fuse type DIN
Complementary
[In] rated current 32 A
Fuse curve GG
Quantity per set Set of 10
Net weight 0.16 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.1 cm
Package 1 Width 7.0 cm
Package 1 Length 8.6 cm
Package 1 Weight 131.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months