Schneider-Electric
 
DF3EN25 picture- web-product-data-sheet
DF3EN25
NFC cartridge fuses, TeSys GS, cylindrical 14mm x 51mm, fuse type gG, 500VAC, 25A, with striker, set of 10 parts
Schneider Electric
Characteristics
Main
Range of product TeSys fuse-disconnector
Product or component type Cartridge fuse
Device short name DF3
[Ue] rated operational voltage 500 V AC
[In] rated current 25 A 500 V
Fuse size 14 x 51 mm
Fuse type NFC
Quantity per set Set of 10
Complementary
Fuse curve GG
Local signalling Striker
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.6 cm
Package 1 Width 7.5 cm
Package 1 Length 10.5 cm
Package 1 Weight 18 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months