Schneider-Electric
 
DF4HN1201 picture- web-product-data-sheet
DF4HN1201
DIN cartridge fuses, TeSys GS, blade size DIN NH1, fuse type gG, 690VAC, 200A, with striker, set of 3 parts
Schneider Electric
Characteristics
Main
Range of product DF
Range TeSys
Product or component type Fuses
Device short name blade fuse
Device application Protection
[Ue] rated operational voltage 690 V AC
Fuse size NH1
Fuse type DIN
Complementary
[In] rated current 200 A
Fuse curve GG
Local signalling Striker
Quantity per set Set of 3
Net weight 0.4 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months