Schneider-Electric
 
DF4HN1251 picture- web-product-data-sheet
DF4HN1251
DIN cartridge fuses, TeSys GS, blade size DIN NH1, fuse type gG, 500VAC, 250A, with striker, set of 3 parts
Schneider Electric
Characteristics
Main
Range of product DF
Range TeSys
Product or component type Fuses
Device short name blade fuse
Device application Protection
[Ue] rated operational voltage 500 V AC
Fuse size NH1
Fuse type DIN
Complementary
[In] rated current 250 A
Fuse curve GG
Local signalling Striker
Quantity per set Set of 3
Net weight 0.4 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 14 cm
Package 1 Length 14.5 cm
Package 1 Weight 332 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
PVC free Yes
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months